(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TCL Hex Shaft Hole Cutter

TCL Hex Shaft Hole Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,101₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Cobalt bimetallic blade (SKH 59) and uneven pitch blade achieve stable cutting without chatter and light drilling of wood.
· With discharge spring.
· Its long blade length adapts to a wide range of drilling.
· Guide drilling can be performed smoothly with a 5 mm center drill.
[Applications]
· Work material: Steel plate, Aluminum, Casting, Plywood, Gypsum board, PVC, Steel plate (3.2 mm), Stainless steel (1.0 mm).
· Effective cutting capacity: Iron plate 2 mm.

Features

●Cobalt bi-metal blade (SKH 59) and unequal pitch blade realizes stable cutting without chattering, and easy drilling on wood.
●With spring for discharge.
●Because of long blade length, it adapts to drilling in a wide range of fields.
●Guide drilling can

Specification

●Shank Diameter(mm):6.35
●Blade Thickness(mm):1.07

Materials

●Blade Part: Cobalt Bi-Metal(SKH59)
●Center Drills: High Speed Steel(SKH51)

Warning

●For cutting more than 2mm, please use the spring removed.
Part Number
TCL-18
TCL-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Trusco Code Mass
(g)

₹ 2,101.45

1 Piece(s) 6 Day(s) or more 18512-707660

₹ 2,246.75

1 Piece(s) 6 Day(s) or more 22512-711490
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Hole saw shank diameter(mm) 6.35 Blade thickness(mm) 1.07
Effective Length(mm) 3.2 Material (blade part) Cobalt Bimetal (SKH59) Material (center drill) High-Speed Steel (SKH51)
Features Cobalt bimetallic blade (SKH 59) and uneven pitch blade achieves stable cutting without chatter and light puncturing of wood. Includes a discharge spring. The long blade length is compatible with a wide range of hole drilling. Guide drilling can be performed smoothly with a 5 mm center drill. Application Work material: Steel plate, Aluminum, Casting, Plywood, Gypsum board, PVC, Steel plate (3.2 mm), Stainless steel (1.0 mm).
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list