(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

"Carbide Stainless Steel Hole Cutter" Center Drill

"Carbide Stainless Steel Hole Cutter" Center Drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
My Components
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Similar ProductsSimilar Products
  • Order Qty. :

    Check Price / Days to ship

  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---
Product DetailProduct Detail

Product Description

Shank Shape, Three-Sided Chamfer

Part Number
TTG660
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 980.38

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Other blade diameter(mm) 6 Overall Length(mm) 60
Compatible Model TTG14~47 Trusco Code 352-2300 Mass(g) 14
Material (center drill) Cobalt High Speed Steel Application Work material: Stainless steel plate, Aluminum, Steel plate, FRP, Cast iron plate, Plywood, Synthetic resin, etc.

Please check the type/dimensions/specifications of the part TTG660 in the "Carbide Stainless Steel Hole Cutter" Center Drill series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list