(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide-tipped Hole Saw for Stainless Steel

Carbide-tipped Hole Saw for Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,043₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A typical hole cutter model with tip.
· Ideal for the drilling of steel plates and stainless steel.
· Effective cutting power is 5 mm (4 mm for TTG14).
· Low-speed model recommended for holes larger than φ40 when using electric drills.
[Applications]
· Work material: Stainless steel plate, Aluminum, Steel plate, FRP, Cast iron plate, Plywood, Synthetic resin, etc.

Features

●This is a masterpiece of tipped hole saws.
●Ideal for drilling sheet metal and other stainless steel products.
●The effective cutting capacity is 5mm(TTG14 is 4mm).
●In case of using an electric drill, low speed is recommended at Φ40 or more.

Specification

●Throat Height (mm):12.4

Materials

●Blade Part: Carbide Tip
●Center Drills: Cobalt High Speed Steel
Part Number
TTG14
TTG15
TTG16
TTG18
TTG20
TTG21
TTG22
TTG25
TTG26
TTG27
TTG28
TTG29
TTG30
TTG31
TTG32
TTG34
TTG35
TTG43
TTG45
TTG50
TTG60
TTG80
TTG85
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Blade thickness
(mm)
Effective Length
(mm)
Trusco Code Mass
(g)

₹ 3,043.22

1 Piece(s) 5 Day(s) or more 141024352-3004110

₹ 3,047.00

1 Piece(s) 5 Day(s) or more 15102.15352-3021120

₹ 3,047.00

1 Piece(s) 6 Day(s) or more 16102.15352-3047120

₹ 3,047.00

1 Piece(s) 5 Day(s) or more 18102.15352-2849120

₹ 3,047.00

1 Piece(s) 5 Day(s) or more 20102.15352-3071120

₹ 3,415.33

1 Piece(s) 5 Day(s) or more 21102.15352-2989120

₹ 3,420.45

1 Piece(s) 5 Day(s) or more 22102.15352-2784130

₹ 3,425.60

1 Piece(s) 6 Day(s) or more 25102.15352-2814140

₹ 3,919.84

1 Piece(s) 5 Day(s) or more 26102.15352-2911140

₹ 3,919.84

1 Piece(s) 5 Day(s) or more 27102.15352-2831140

₹ 3,923.62

1 Piece(s) 5 Day(s) or more 28102.15352-2776150

₹ 3,923.62

1 Piece(s) 6 Day(s) or more 29102.15352-2857150

₹ 3,923.62

1 Piece(s) 6 Day(s) or more 30102.15352-2865150

₹ 4,429.67

1 Piece(s) 5 Day(s) or more 31102.15352-2873160

₹ 4,429.67

1 Piece(s) 6 Day(s) or more 32102.15352-2881160

₹ 4,434.78

1 Piece(s) 6 Day(s) or more 34102.15352-2504170

₹ 4,434.78

1 Piece(s) 6 Day(s) or more 35102.15352-2938170

₹ 5,802.71

1 Piece(s) 6 Day(s) or more 43102.15352-2237210

₹ 5,806.51

1 Piece(s) 5 Day(s) or more 45102.15352-2253220

₹ 6,611.87

1 Piece(s) 5 Day(s) or more 50102.15352-2016260

₹ 9,203.33

1 Piece(s) 6 Day(s) or more 60132.15352-2075330

₹ 12,159.89

1 Piece(s) 6 Day(s) or more 80132.15352-2326480

₹ 13,482.51

1 Piece(s) 5 Day(s) or more 85132.15352-2440510
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
shank diameter
(mm)
Blade thickness
(mm)
Effective Length
(mm)
Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Other Material (blade part) Carbide tip Material (center drill) Cobalt High Speed Steel
Features A masterpiece among tip hole saws. Suitable for steel sheet, stainless steel, etc. Effective cutting power of 5 mm (4 mm for TTG14). With electric drill, low-speed model recommended for holes larger than ø40. Application Work material: Stainless steel plate, Aluminum, Steel plate, FRP, Cast iron plate, Plywood, Synthetic resin, etc.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list