(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hanchanman R

Hanchanman R
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      98,026₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight (about 1.3 kg) handy type capable of machining up to R3 (C3).
· Small, inexpensive tip type

 
Part Number
HAM3R-100S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 98,025.80

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Processable Plate Thickness(mm) 12~ Chamfering performance R3 Up to (C3) Operating appropriate air pressure(Mpa) 0.49~0.68(5~7kgf/c㎡)
Air Consumption Amount(m³/min) 0.19 Number Of Rotations(r.p.m) 10000 Dimensions(mm) W100×D180×H90.6
Weight(kg) 1.3 Number of flutes(Sheets) 1 Compatible Tip(Type) SNEQ090308/S32MOZ/S32GUR
X
whatsapp-qr whatsapp-icon