(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Simultaneous chamfering. : Can be used for front and back chamfering, as well as side V-grooving
Part Number |
---|
RV25-46T |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Blade Diameter (D) (mm) | Number of Blades | Minimum Machining Diameter Ds (mm) | φd (mm) | Overall Length L (mm) | ℓs (mm) | ℓn (mm) | L3 (mm) | Z (mm) | Capacity (Countersink Chamfering) (mm) | Drawing | Ds2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 44,942.00 | 1 Piece(s) | 9 Day(s) or more | 45.6 | ZigZag 4 | 28 | 25 | 200 | 175 | 25 | 18.5 | 9.0 | 28~45.6 | 2 | - |
Loading...
Application | Chamfering/Horizontal / V Groove | Tip angle (θ) | 45 | work material | general steel / Stainless Steel / Cast Iron / Aluminum / Resin |
---|---|---|---|---|---|
Single blade, two blades | Single blade | Peripheral Blade Y/N | NA | Coating Y/N | NA |
Coating Type | Non-Coated |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy