(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ryanmencut / V (Part Number)

Ryanmencut / V
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,533₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simultaneous chamfering. : Can be used for front and back chamfering, as well as side V-grooving

 
Part Number
MRV12-19S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMaximum Blade Diameter (D)
(mm)
Number of Blades Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
L3
(mm)
Z
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Ds2
(mm)

₹ 18,533.16

1 Piece(s) 8 Day(s) or more 19.516.71215012822-6.5713~19.5113

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal / V Groove Tip angle (θ) 45 work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Coating Y/N NA
Coating Type Non-Coated

Please check the type/dimensions/specifications of the part MRV12-19S in the Ryanmencut / V series.

Product variants

Part Number
RV16-35T
RV25-46T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Blade Diameter (D)
(mm)
Number of Blades Minimum Machining Diameter Ds
(mm)
φd
(mm)
Overall Length L
(mm)
ℓs
(mm)
ℓn
(mm)
L3
(mm)
Z
(mm)
Capacity (Countersink Chamfering)
(mm)
Drawing Ds2
(mm)

₹ 34,923.33

1 Piece(s) 8 Day(s) or more 35.9ZigZag 218162001752518.39.018~35.92-

₹ 44,942.00

1 Piece(s) 6 Day(s) or more 45.6ZigZag 428252001752518.59.028~45.62-