(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spark Guard Magnet

Spark Guard Magnet

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 1,597.60 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSGM-K50D
TSGM-K100D
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet dimensions
(mm)
Trusco Code Mass Internal Capacity

₹ 1,597.60

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 50X 45X1.7 402-6713 24 g/pack 1 Pack (4 pcs)

₹ 1,786.69

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 100X100X1.7 402-6705 60 g/pack 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Electrostatic Discharge Protection Products
  • Color
    Discoloration
  • Surface resistance value(Ω)
    10X109~10Ω
  • Material
    Special Antistatic Resin (Polyvinyl Chloride Resin Base)
  • Application
    Areas prone to static shock from components that use metal and plating processes

Product Description

[Features]
· Stick onto various metal parts of vehicles, residences, offices, etc., to discharge static electricity from the body simply by touching. (Cannot be stuck to stainless steel or other metals that magnets do not adhere to)
· Visual indication type.
[Applications]
· Areas prone to static shock from components that use metal and plating processes.

Part Number
TSGM-K50D
TSGM-K100D
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Sheet dimensions
(mm)
Trusco Code Mass Internal Capacity

₹ 1,597.60

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more 50X 45X1.7 402-6713 24 g/pack 1 Pack (4 pcs)

₹ 1,786.69

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more 100X100X1.7 402-6705 60 g/pack 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Stickable to any metal parts such as doors of factories, ordinary homes, offices etc., and remove static electricity accumulated in the body by just touching it.(impossible to stick to the metal which does not have magnetic force like stainless steel)

Specification

●Thickness(mm):1.7
●Magnet Type
●Surface Resistivity: 10 x 109~10Ω

Materials

●Special Antistatic Resin(PVC base)