(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Kite String, 20 to 520 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 381.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-30
A-31
A-303
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)

₹ 416.91

1 Piece(s) 5 Day(s) or more 1 100 367-4088 85 1 Roll

₹ 381.96

1 Piece(s) 5 Day(s) or more 1.5 60 367-4134 82 1 Roll

₹ 694.07

1 Piece(s) 5 Day(s) or more 3 50 367-4126 160 1 Roll

Basic Specifications

  • Material
    Cotton
  • Color
    White
  • Features
    Environmentally friendly strings made of natural materials.
  • Use
    General binding, gardening, machining, etc.
  • 1 Roll

Product Description

Thin cotton cord.
[Features]
·Environmentally friendly with natural materials.
[Applications]
·It can be used for a wide range of purposes such as crafts, handicrafts and gardening.

Part Number
A-30
A-31
A-303
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(m)
Trusco Code Mass
(g)

₹ 416.91

1 Piece(s) 5 Day(s) or more 1 100 367-4088 85 1 Roll

₹ 381.96

1 Piece(s) 5 Day(s) or more 1.5 60 367-4134 82 1 Roll

₹ 694.07

1 Piece(s) 5 Day(s) or more 3 50 367-4126 160 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●An environment-friendly string made with natural raw materials.

Usage

●General binding, gardening, construction and so on.

Specification

●Color:White

Materials

●Cotton