- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insole Sheet for Work Shoes
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Compatible Shoe Size (cm) |
Trusco Code |
Mass |
Amount Of Content |
|
₹ 1,064.76
|
1 Pack(s)
|
2 Pieces Per Package
|
|
5 Day(s) or more
|
27.0~28.5 |
329-5052 |
14 g/set |
1 Set (2 Plates) |
|
₹ 1,064.00
|
1 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s) or more
|
25.0~26.5 |
329-5044 |
12 g/set |
1 Set (2 Plates) |
Basic Specifications
-
- Product Type
- Liner
-
- Antistatic Function
- NA
-
- Oil Resistance
- NA
-
- Other
- Option
-
- Standard
- No Standard
-
- Material
- Ethylene Vinyl Acetate (EVA), Synthetic Fiber
-
- Application
- For preventing stuffiness and improving cushioning property in safety shoes and work shoes.
-
- Amount Of Content
- 1 Set (2 Plates)
Product Description
[Features]
· Breathable mesh insole with excellent antibacterial and odor control.
· Efficiently absorbs the impact on the heel.
· Available in 3 sizes.
[Applications]
· For preventing stuffiness and improving cushioning property in safety shoes and work shoes.
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Compatible Shoe Size (cm) |
Trusco Code |
Mass |
Amount Of Content |
|
₹ 1,064.76
|
1 Pack(s)
|
2 Pieces Per Package
|
|
5 Day(s) or more
|
27.0~28.5 |
329-5052 |
14 g/set |
1 Set (2 Plates) |
|
₹ 1,064.00
|
1 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s) or more
|
25.0~26.5 |
329-5044 |
12 g/set |
1 Set (2 Plates) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Breathable mesh insole with excellent antibacterial and deodorant.Specification
●SPQ(set):50Materials
●Ethylene Vinyl Acetate(EVA), Synthetic Fibers
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy