Loading...

Antistatic Protective Shoes, SAFETEC No.202

Brand :
MITSU-UMA

Caution

    Product Description

    [Features]
    ·Anti-static protective shoes made of low dust-generating materials.
    [Applications]
    ·General clean room, maintenance of manufacturing machines, etc.

    Features

    ●Protective shoes for static electricity prevention using low dust generation materials.

    Specification

    ●Foot Width Size:EEE
    ●SPQ(pair):30
    ●Equivalent to JIS T 8101 S Type
    ●ISO Class 5 to 6(Fed/STD class 100 to 1000) Equivalent
    ●Electric Resistance Value: 1.0 x 105 to 8Ω 
    ●Color: White

    Materials

    ●Upper: Artificial Leather
    ●Toe Box: Steel 
    ●Shoe Sole: Polyvinyl Chloride(PVC)

    Warning

    ●Not a clean pack.
    Antistatic Protective Shoes, SAFETEC No.202 | MITSU-UMA | MISUMI India