(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

JIS Protective Glasses, Single Lens Type, LF, Clear

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of LF-301

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Temple Color
    Blue
  • Trusco Code
    384-5010
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    With nose pad
  • Specifications
    JIS T8147 Standard Product
  • Mass(g)
    26
  • Amount Of Content
    1 pc.

Loading...

Part Number
LF-301
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,238.05

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

Safety glasses with a super lightweight design for comfortable use.
[Features]
· PET-AF lens that resists scratching and fogging.
· Ultra-lightweight at 26 g. JIS-compliant. Blocks 99.9% of ultraviolet light.
· · Nose width can be changed by reversing the nose pad.
[Applications]
· Ideal for polishing, grinding, etc.
· Convenient for any machining that generates airborne matter.
· Ideal for trimming vegetation, brush cutting, etc.
· Ideal for work with wood, lumber, etc.

Specifications of LF-301

  • Shape
    Monocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Temple Color
    Blue
  • Trusco Code
    384-5010
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Features
    With nose pad
  • Specifications
    JIS T8147 Standard Product
  • Mass(g)
    26
  • Amount Of Content
    1 pc.

Loading...

Part Number
LF-301
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,238.05

1 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language