Specifications of TSG-9146-TM
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- Available
-
- Standard
- ANSI
-
- Lens Replacement
- NA
-
- Lens color
- Clear
-
- OP (Color symbol)
- TM
-
- Frame color
- Black
-
- Lens Thickness(mm)
- 2.4
-
- Trusco Code
- 301-2531
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Polycarbonate + Nylon
-
- Features
- Adjustable earpiece, adjustable frame angle and length, with nose pad
-
- Specifications
- ANSI Standard Compliant (Z87.1)
-
- Mass(g)
- 31
-
- Amount Of Content
- 1 pc.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy