(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-lens safety glasses (VF coating lens)

Single-lens safety glasses (VF coating lens)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of TVF-80B

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    360-9332
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Features
    Adjustable earpiece, adjustable frame angle, with nose pad
  • Note
    Can be used with a mask and glasses
  • Specifications
    JIS, T8147 Standard Product, Over-glasses Type
  • Mass(g)
    42
  • Amount Of Content
    1 pc.

Loading...

Part Number
TVF-80B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,323.00

3 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Uses VF coated lens tough against clouding and scratching.
· Can be used with eyewear or masks.

Specifications of TVF-80B

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.2
  • Trusco Code
    360-9332
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Features
    Adjustable earpiece, adjustable frame angle, with nose pad
  • Note
    Can be used with a mask and glasses
  • Specifications
    JIS, T8147 Standard Product, Over-glasses Type
  • Mass(g)
    42
  • Amount Of Content
    1 pc.

Loading...

Part Number
TVF-80B
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 2,323.00

3 Piece(s) 5 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Single-lens safety glasses (VF coating lens)

Single-lens safety glasses (VF coating lens)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list