(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Single-lens safety glasses (UV cut, frame angle adjustable)

Single-lens safety glasses (UV cut, frame angle adjustable)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GS-71

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    175-0143
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyamide
  • Features
    Frame Angle Adjustable
  • Specifications
    JIS T8147 Standard Product, ANSI Standard Product (Z 87.1), With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    38
  • Amount Of Content
    1 pc.
Part Number
GS-71
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,297.00

3 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    175-0143
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyamide
  • Features
    Frame Angle Adjustable
  • Specifications
    JIS T8147 Standard Product, ANSI Standard Product (Z 87.1), With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    38
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Adopts a lens of UV-cut (99.9%) specification.

Specifications of GS-71

  • Shape
    Integral Type Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Standard
    JIS / ANSI
  • Lens Replacement
    NA
  • Lens color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    175-0143
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyamide
  • Features
    Frame Angle Adjustable
  • Specifications
    JIS T8147 Standard Product, ANSI Standard Product (Z 87.1), With Upper Shield, With Cushioned Brow Bar
  • Mass(g)
    38
  • Amount Of Content
    1 pc.
Part Number
GS-71
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,297.00

3 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon