- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Safety Goggles for Flying Fine Particles
Specifications of TVF-SG
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- JIS
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 0.8
-
- Trusco Code
- 299-7894
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Soft Vinyl Chloride
-
- Band Material
- Cotton
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- JIS T8147 Standard Product, Sealed Type
-
- Mass(g)
- 82
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,689.00
|
3 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- JIS
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 0.8
-
- Trusco Code
- 299-7894
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Soft Vinyl Chloride
-
- Band Material
- Cotton
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- JIS T8147 Standard Product, Sealed Type
-
- Mass(g)
- 82
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Sealed goggles that support removal work of asbestos (Level 3) and dioxin (Level 1).
· Uses VF coated lens tough against clouding.
· It can also be used as a measure against infectious diseases.
· Can be used with eyewear or masks.
Specifications of TVF-SG
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- NA
-
- Standard
- JIS
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 0.8
-
- Trusco Code
- 299-7894
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Soft Vinyl Chloride
-
- Band Material
- Cotton
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- JIS T8147 Standard Product, Sealed Type
-
- Mass(g)
- 82
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 1,689.00
|
3 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy