- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of GS-56
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- NA
-
- UV Cut
- NA
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- Available
-
- Details Type
- Goggles
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 0.6
-
- Trusco Code
- 175-0119
-
- Lens Material
- Cellulose
-
- Frame Material
- Soft Vinyl
-
- Band Material
- Rayon
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- Ventilation holes provided
-
- Mass(g)
- 79
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 700.00
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Basic Specifications
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- NA
-
- UV Cut
- NA
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- Available
-
- Details Type
- Goggles
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 0.6
-
- Trusco Code
- 175-0119
-
- Lens Material
- Cellulose
-
- Frame Material
- Soft Vinyl
-
- Band Material
- Rayon
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- Ventilation holes provided
-
- Mass(g)
- 79
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Can be used with eyewear or masks.
Specifications of GS-56
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- NA
-
- Scratch prevention
- NA
-
- UV Cut
- NA
-
- Electrostatic resistance
- NA
-
- Lens Replacement
- Available
-
- Details Type
- Goggles
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 0.6
-
- Trusco Code
- 175-0119
-
- Lens Material
- Cellulose
-
- Frame Material
- Soft Vinyl
-
- Band Material
- Rayon
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- Ventilation holes provided
-
- Mass(g)
- 79
-
- Amount Of Content
- 1 pc.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 700.00
|
5 Piece(s)
|
|
5 Day(s) or more
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Glasses/mask can be used in combination.Specification
●Lens Color:Clear
●SPQ(piece):10
●With Ventilation Hole
●Lens Thickness: 0.6mmMaterials
●Lens: Cellulose
●Frame: Soft Vinyl
●Band: Rayon
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy