(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnet base

Magnet base
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,976₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Magnetic force can be turned ON/OFF using the lever

 
Part Number
MB-8D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,976.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Magnet Attraction Force(N) 800 Handle Y/N Included Suction Surface Bottom (V Type)
Product Type Magnet base Width(mm) 50 Depth(mm) 60
Height(mm) 55 Features Lever to turn the magnetic force ON/OFF. M8 holes (Depth 7) in the top surface can be used for mounting fixtures/equipment. Suction surface shape changes to bottom V or rugged concave, selectable according to the application.

Please check the type/dimensions/specifications of the part MB-8D in the Magnet base series.

X
whatsapp-qr whatsapp-icon