(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・S45C type.
・Can be used when clamping workpieces with an inclination.
・You can make fine adjustments by hand when clamping.
A(mm) | M10-1.5 | B(mm) | 60 | C(mm) | 6 |
---|---|---|---|---|---|
D(mm) | 8 | E(mm) | 5 | F(mm) | 6 |
H(mm) | 32 | Finishing | S45C | Mass(g) | 46.5 |
Please check the type/dimensions/specifications of the part KSS-10 in the Knurled Head Swivel Screw series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy