(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·S45C type.
·The swivel tip and hex socket allow for a wide range of applications.
[Applications]
For clamping irregularly shaped workpieces.
Part Number |
---|
SSS-6 |
SSS-8 |
SSS-10 |
SSS-12 |
SSS-14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,004.71 | 1 Piece(s) | 5 Day(s) or more | M6-1.0 | 25 | 4 | 5 | 3 | 3.8 | ||
₹ 1,088.53 | 1 Piece(s) | 5 Day(s) or more | M8-1.25 | 32 | 5 | 7 | 4 | 5.8 | ||
₹ 1,240.98 | 1 Piece(s) | 5 Day(s) or more | M10-1.5 | 38 | 6 | 9 | 5 | 16.2 | ||
₹ 1,285.11 | 1 Piece(s) | 5 Day(s) or more | M12-1.75 | 42 | 7 | 10 | 6 | 30 | ||
₹ 1,364.47 | 1 Piece(s) | 5 Day(s) or more | M14-2.0 | 50 | 9 | 12 | 6 | 45 |
Loading...
Finishing | S45C |