(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjusting Bolt

Adjusting Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      771₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·S45C type.
·The knurled sides make it easy to make fine adjustments by hand during clamping.

 
Part Number
AHS-12
AHS-14
AHS-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)

₹ 771.15

1 Piece(s) 6 Day(s) or more M12-1.7565328684

₹ 1,295.31

1 Piece(s) 6 Day(s) or more M14-2.07036107110

₹ 1,050.78

1 Piece(s) 5 Day(s) or more M16-2.07538128200

Loading...

  1. 1

Basic Information

Finishing S45C