(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]Materials: S 45C, Hardness: HRC35, black oxide coating finish type.
Part Number |
---|
THC-10 |
THC-20 |
THC-30 |
THC-40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Use | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,773.00 | 4 Piece(s) | 11 Day(s) or more | 9 | 16 | 60 | 14 | 32 | 7 | M6 | 6 | 56 | ||
₹ 2,039.16 | 1 Piece(s) | 11 Day(s) or more | 12 | 25 | 90 | 18 | 53 | 11 | M10 | 8 | 175 | ||
₹ 3,556.00 | 4 Piece(s) | 11 Day(s) or more | 16 | 32 | 100 | 20 | 57 | 13 | M12 | 11 | 335 | ||
₹ 3,376.56 | 1 Piece(s) | 11 Day(s) or more | 19 | 38 | 115 | 22 | 64 | 17 | M16 | 12 | 520 |
Loading...
Base Width | S45C | Specifications | Black oxide finish | Hardness | HRC35° |