(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Clamping Screw (A Type)

Clamping Screw (A Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      842₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
For clamp work.
[Features]
·Useful for positioning workpieces.
·The steel ball attached to the tip is flat.
·This product clamps workpieces securely on both flat and inclined surfaces.
·Supported by a surface, it can be used when the workpiece is flexible, when tightening force is applied, or when the workpiece is at an angle.

 
Part Number
CAF-625
CAR-820
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
Mass
(g)
Overall Length
(mm)

₹ 1,206.96

1 Piece(s) 10 Day(s) or more 21.6M631.43.823.0

₹ 842.07

1 Piece(s) 5 Day(s) or more 18.1M841.95.820.0

Loading...

  1. 1

Basic Information

Finishing Main Body SCM21; Steel Ball SUJ2 Heat Coating HRC32~38°HRC62°
X
whatsapp-qr whatsapp-icon