(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rest Nut

Rest Nut
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,797₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
3 types of rest nuts with different shapes.
·Materials: SCM440
·Hardness: HRC60
·Finish: black oxide coating
·Weight: 42 g / 43 g / 63 g / 76 g / 80 g /

 
Part Number
16M-WN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,797.45

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

A(mm) M16 B(mm) 25 C(mm) 28
D(mm) 24 E(mm) 16 Finishing SCM440
Heat Coating HRC60 Old No. Black oxide finish Mass(g) 80

Please check the type/dimensions/specifications of the part 16M-WN in the Rest Nut series.