(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
● A receiving bolt for clamps.
● It can be used even if the clamp is slightly tilted.
Part Number |
---|
CHS-3000 |
CHS-4000 |
CHS-5000 |
CHS-6000 |
CHS-7000 |
CHS-8000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,596.02 | 1 Piece(s) | 5 Day(s) or more | 10 | 95 | 25 | 28 | LP-10 | M10-JN | 5 | 80 | ||
₹ 1,587.42 | 1 Piece(s) | 5 Day(s) or more | 12 | 100 | 30 | 32 | LP-12 | M12-JN | 6 | 220 | ||
₹ 2,013.27 | 1 Piece(s) | 5 Day(s) or more | 14 | 105 | 36 | 36 | LP-14 | M14-JN | 6 | 280 | ||
₹ 2,986.49 | 1 Piece(s) | 9 Day(s) or more | 16 | 125 | 40 | 40 | LP-16 | M16-JN | 8 | 360 | ||
₹ 4,136.85 | 1 Piece(s) | 5 Day(s) or more | 18 | 130 | 45 | 50 | LP-18 | M18-JN | 8 | 540 | ||
₹ 4,911.33 | 1 Piece(s) | 5 Day(s) or more | 20 | 135 | 48 | 60 | LP-20 | M20-JN | 10 | 700 |
Loading...
Finishing | S45C | Heat Coating | HRC38 | Old No. | Black oxide finish |