(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Slot Bolt (Part Number)

T-Slot Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      910₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For press die holders. Materials: S 45C, forgings, hardness: HRC 30 to 40, black oxide coating finish type.

Part Number
TBM-24100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Thread & Pitch Mass
(g)

₹ 3,657.93

1 Piece(s) 5 Day(s) or more 24245044161531100M24P=3.0630

Loading...

  1. 1
 

Basic Information

Finishing S45C (Forged product)

Please check the type/dimensions/specifications of the part TBM-24100 in the T-Slot Bolt series.

Product variants

Part Number
TBM-12175
TBM-12200
TBM-1250
TBM-24125
TBM-24150
TBM-24175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Thread & Pitch Mass
(g)

₹ 1,351.51

1 Piece(s) 5 Day(s) or more 121226227613175M12P=1.75170

₹ 1,437.71

1 Piece(s) 5 Day(s) or more 121226227613200M12P=1.75196

₹ 910.09

1 Piece(s) 11 Day(s) or more 12122622761350M12P=1.7576

₹ 4,071.05

1 Piece(s) 13 Day(s) or more 24245044161531125M24P=3.0720

₹ 4,294.22

1 Piece(s) 11 Day(s) or more 24245044161531150M24P=3.0800

₹ 4,304.40

1 Piece(s) 5 Day(s) or more 24245044161531175M24P=3.0880