(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Slot Bolt (Part Number)

T-Slot Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      910₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For press die holders. Materials: S 45C, forgings, hardness: HRC 30 to 40, black oxide coating finish type.

Part Number
TBM-20150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Thread & Pitch Mass
(g)

₹ 2,274.27

1 Piece(s) 44 Day(s) or more 20204033.2111122150M20P=2.5460

Loading...

  1. 1
 

Basic Information

Finishing S45C (Forged product)

Please check the type/dimensions/specifications of the part TBM-20150 in the T-Slot Bolt series.

Product variants

Part Number
TBM-12175
TBM-12200
TBM-1250
TBM-20175
TBM-20200
TBM-2075
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Thread & Pitch Mass
(g)

₹ 1,351.51

1 Piece(s) 5 Day(s) or more 121226227613175M12P=1.75170

₹ 1,437.71

1 Piece(s) 5 Day(s) or more 121226227613200M12P=1.75196

₹ 910.09

1 Piece(s) 11 Day(s) or more 12122622761350M12P=1.7576

₹ 2,117.53

1 Piece(s) 11 Day(s) or more 20204033.2111122175M20P=2.5520

₹ 2,290.49

1 Piece(s) 9 Day(s) or more 20204033.2111122200M20P=2.5570

₹ 1,851.00

1 Piece(s) 11 Day(s) or more 20204033.211112275M20P=2.5290