(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Gooseneck clamp (Part Number)

Gooseneck clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Z-type clamp has a long set bolt hole, so there is plenty of room for adjustment.

 
Part Number
GNC-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
I
(mm)
Mass
(g)

₹ 6,369.22

1 Piece(s) 5 Day(s) or more 12036301021617504513500

Loading...

  1. 1

Basic Information

Finishing S45C Heat Coating HRC-32~38° Features Z type clamps have a long oblong setting bolt hole so there is plenty of room for adjustment.

Please check the type/dimensions/specifications of the part GNC-120 in the Gooseneck clamp series.

Product variants

Part Number
GNC-150
GNC-175
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
I
(mm)
Mass
(g)

₹ 10,909.87

1 Piece(s) 5 Day(s) or more 150484813025255560171300

₹ 17,299.58

1 Piece(s) 5 Day(s) or more 175606015030306570212300