(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Strap Clamp with Screw Hole (Part Number)

Strap Clamp with Screw Hole
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,078₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A receiving threaded hole speeds up the setting time.
·It is used by setting a receiving bolt in the threaded hole at the rear.
[Applications]
To hold down workpieces.

 
Part Number
TPS-111
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Bolt Used Mass
(g)
Applicable Swivel Bolt

₹ 14,255.89

1 Piece(s) 5 Day(s) or more 386520030752425M20X2.5M242900CHS-8000

Loading...

  1. 1

Basic Information

Finishing S45C Heat Coating HRC35° Old No. Black oxide finish

Please check the type/dimensions/specifications of the part TPS-111 in the Strap Clamp with Screw Hole series.

Product variants

Part Number
TPS-104
TPS-105
TPS-106
TPS-107
TPS-108
TPS-112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
G
(mm)
Bolt Used Mass
(g)
Applicable Swivel Bolt

₹ 3,746.05

1 Piece(s) 5 Day(s) or more 193815023381415M14X2M14700CHS-5000

₹ 4,584.85

1 Piece(s) 5 Day(s) or more 255010027221617M16X2M16800CHS-6000

₹ 5,211.75

1 Piece(s) 5 Day(s) or more 255015027321617M16X2M161200CHS-6000

₹ 5,705.33

1 Piece(s) 5 Day(s) or more 255017527381617M16X2M161400CHS-6000

₹ 5,805.45

1 Piece(s) 5 Day(s) or more 305015028252221M18X2.5M201300CHS-7000

₹ 16,799.51

1 Piece(s) 11 Day(s) or more 3865250301002425M20X2.5M243700CHS-8000