(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
·A receiving threaded hole speeds up the setting time.
·It is used by setting a receiving bolt in the threaded hole at the rear.
[Applications]
To hold down workpieces.
Finishing | S45C | Heat Coating | HRC35° | Old No. | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part TPS-108 in the Strap Clamp with Screw Hole series.
Part Number |
---|
TPS-105 |
TPS-106 |
TPS-107 |
TPS-109 |
TPS-110 |
TPS-111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | H (mm) | G (mm) | Bolt Used | Mass (g) | Applicable Swivel Bolt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,584.85 | 1 Piece(s) | 5 Day(s) or more | 25 | 50 | 100 | 27 | 22 | 16 | 17 | M16X2 | M16 | 800 | CHS-6000 | ||
₹ 5,211.75 | 1 Piece(s) | 5 Day(s) or more | 25 | 50 | 150 | 27 | 32 | 16 | 17 | M16X2 | M16 | 1200 | CHS-6000 | ||
₹ 5,705.33 | 1 Piece(s) | 5 Day(s) or more | 25 | 50 | 175 | 27 | 38 | 16 | 17 | M16X2 | M16 | 1400 | CHS-6000 | ||
₹ 6,426.27 | 1 Piece(s) | 5 Day(s) or more | 30 | 50 | 175 | 28 | 32 | 22 | 21 | M18X2.5 | M20 | 1500 | CHS-7000 | ||
₹ 8,560.67 | 1 Piece(s) | 5 Day(s) or more | 30 | 50 | 200 | 28 | 38 | 22 | 21 | M18X2.5 | M20 | 2100 | CHS-7000 | ||
₹ 14,255.89 | 1 Piece(s) | 5 Day(s) or more | 38 | 65 | 200 | 30 | 75 | 24 | 25 | M20X2.5 | M24 | 2900 | CHS-8000 |