(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Slot Mini Clamp (Part Number)

T-Slot Mini Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for clamping thin workpieces.
· Setup can be completed easily by using the T-groove.
· Simply tighten the enamel screw with a wrench and it is ready to use.

 
Part Number
TMC-2032
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
Product Model Mass
(g)

₹ 32,763.04

1 Piece(s) 5 Day(s) or more 19.731.725.411.433.9503455M10X22M10X2565800

Loading...

  1. 1

Basic Information

Base Width S45C Reset Bolt Ideal for clamping thin workpiece. By using the T-groove, setup can be completed easily. Simply tighten the enamel screw with a wrench and it is ready to use. Hardness HRC35°

Please check the type/dimensions/specifications of the part TMC-2032 in the T-Slot Mini Clamp series.

Product variants

Part Number
TMC-1218
TMC-1422
TMC-1625
TMC-1828
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
Product Model Mass
(g)

₹ 23,226.25

1 Piece(s) 5 Day(s) or more 10.817.512.77.223.2412248M6X16M6X1254180

₹ 24,853.49

1 Piece(s) 5 Day(s) or more 13.822.215.87.124.1412446M6X16M6X1654300

₹ 27,971.02

1 Piece(s) 5 Day(s) or more 15.825.415.87.127.1502755M8X20M8X1665440

₹ 31,179.62

1 Piece(s) 5 Day(s) or more 17.528.5197.928.9502955M8X20M8X2065580