(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

T-Slot Mini Clamp (Part Number)

T-Slot Mini Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for clamping thin workpieces.
· Setup can be completed easily by using the T-groove.
· Simply tighten the enamel screw with a wrench and it is ready to use.

 
Part Number
TMC-1422
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
Product Model Mass
(g)

₹ 24,853.49

1 Piece(s) 5 Day(s) or more 13.822.215.87.124.1412446M6X16M6X1654300

Loading...

  1. 1

Basic Information

Base Width S45C Reset Bolt Ideal for clamping thin workpiece. By using the T-groove, setup can be completed easily. Simply tighten the enamel screw with a wrench and it is ready to use. Hardness HRC35°

Please check the type/dimensions/specifications of the part TMC-1422 in the T-Slot Mini Clamp series.

Product variants

Part Number
TMC-1218
TMC-1625
TMC-1828
TMC-2032
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
Product Model Mass
(g)

₹ 23,226.25

1 Piece(s) 5 Day(s) or more 10.817.512.77.223.2412248M6X16M6X1254180

₹ 27,971.02

1 Piece(s) 5 Day(s) or more 15.825.415.87.127.1502755M8X20M8X1665440

₹ 31,179.62

1 Piece(s) 5 Day(s) or more 17.528.5197.928.9502955M8X20M8X2065580

₹ 32,763.04

1 Piece(s) 5 Day(s) or more 19.731.725.411.433.9503455M10X22M10X2565800