(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Slide Clamp BSG Type (Part Number)

Slide Clamp BSG Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,160₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2 types are available: one for flat surfaces and the other for black leather.
Suitable for machining thin materials.
Prevents floating.
Simply inserted and tightened with a wrench.

 
Part Number
TC-16BS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

₹ 30,275.16

1 Piece(s) 5 Day(s) or more 85.610039.04868.030145040M16812.5For Black Scale1400

Loading...

  1. 1

Basic Information

Base Width S45C Specifications Black Oxide Finishing Hardness HRC38°

Please check the type/dimensions/specifications of the part TC-16BS in the Slide Clamp BSG Type series.

Product variants

Part Number
TC-08BG
TC-08BS
TC-12BG
TC-12BS
TC-16BG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

₹ 18,344.56

1 Piece(s) 5 Day(s) or more 46.56519.52333.51674025M0857.4For Flat Surface220

₹ 18,159.73

1 Piece(s) 5 Day(s) or more 45.16519.52333.51674025M0857.4For Black Scale220

₹ 23,633.20

1 Piece(s) 5 Day(s) or more 67.18529.03348.022125035M1269.0For Flat Surface650

₹ 23,633.20

1 Piece(s) 5 Day(s) or more 65.18529.03348.022125035M1269.0For Black Scale650

₹ 30,275.16

1 Piece(s) 5 Day(s) or more 87.110039.04868.030145040M16812.5For Flat Surface1400