(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Slide Clamp ASG Type (Part Number)

Slide Clamp ASG Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,075₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for clamping in narrow spaces.
Used for thin workpieces.
Prevents floating.
Simply inserted and tightened with a wrench.

Part Number
TC-16AG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

₹ 30,690.05

1 Piece(s) 5 Day(s) or more 87.510015.54868.030145040M16812.5For Flat Surface1300

Loading...

  1. 1
 

Basic Information

Base Width S45C Specifications Black Oxide Finishing Hardness HRC38°

Please check the type/dimensions/specifications of the part TC-16AG in the Slide Clamp ASG Type series.

Product variants

Part Number
TC-08AG
TC-08AS
TC-12AG
TC-12AS
TC-16AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
A±0.01
(mm)
B±0.02
(mm)
Product Model Application Mass
(g)

₹ 19,075.02

1 Piece(s) 5 Day(s) or more 46.6659.52333.51674025M0857.4For Flat Surface200

₹ 19,444.69

1 Piece(s) 5 Day(s) or more 45.1659.52333.51674025M0857.4For Black Scale200

₹ 22,869.56

1 Piece(s) 5 Day(s) or more 67.185123348.022125035M1269.0For Flat Surface600

₹ 23,239.24

1 Piece(s) 5 Day(s) or more 65.485123348.022125035M1269.0For Black Scale600

₹ 31,059.73

1 Piece(s) 5 Day(s) or more 86.110015.54868.030145040M16812.5For Black Scale1300