(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slide Clamp A Type (Part Number)

Slide Clamp A Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for clamping thin workpieces.
· Tightening is performed while pressing the toe (tip) downward against the workpiece, preventing the workpiece from lifting.
· Built-in push screws are heat-treated and excellent in durability.
· To operate, just tighten with the wrench

Part Number
TC-2A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Product Model Mass
(g)
Cap Screw

₹ 46,555.58

1 Piece(s) 5 Day(s) or more 223694728.516.52512143650M16

Loading...

  1. 1
 

Basic Information

Base Width S45C Reset Bolt Ideal for clamping thin workpieces. Tightening is performed while pressing the tip against the downward direction, preventing the workpiece from lifting. Specifications Black Oxide Finishing

Please check the type/dimensions/specifications of the part TC-2A in the Slide Clamp A Type series.

Product variants

Part Number
TC-1A
TC-3A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipUse A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Product Model Mass
(g)
Cap Screw

₹ 31,132.38

1 Piece(s) 5 Day(s) or more 22369281714.52212103480M14

₹ 52,062.24

1 Piece(s) 5 Day(s) or more 2446126035.520.531141801150M20
X
whatsapp-qr whatsapp-icon