(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Positioning while maintaining a constant height is achieved and the screw hole is used for clamping.
Part Number |
---|
CL-3012 |
CL-3016 |
CL-4012 |
CL-4016 |
CL-5012 |
CL-5016 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | E (mm) | F (mm) | H (mm) | G (mm) | Mass (g) | DF7 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 23,857.22 | 1 Piece(s) | 6 Day(s) or more | 30 | 40 | M12 | M12 1.75 | 12 | 13 | 20 | 1900 | 12 | ||
₹ 23,347.89 | 1 Piece(s) | 6 Day(s) or more | 30 | 40 | M16 | M16 2.0 | 15 | 17 | 15 | 1800 | 16 | ||
₹ 25,991.60 | 1 Piece(s) | 6 Day(s) or more | 40 | 55 | M12 | M12 1.75 | 12 | 13 | 20 | 2500 | 12 | ||
₹ 23,632.60 | 1 Piece(s) | 6 Day(s) or more | 40 | 55 | M16 | M16 2.0 | 15 | 17 | 15 | 2400 | 16 | ||
₹ 28,267.69 | 1 Piece(s) | 6 Day(s) or more | 50 | 75 | M12 | M12 1.75 | 12 | 13 | 45 | 3400 | 12 | ||
₹ 24,707.24 | 1 Piece(s) | 6 Day(s) or more | 50 | 75 | M16 | M16 2.0 | 15 | 17 | 40 | 3300 | 16 |
Part Number |
---|
Loading...
Finishing | S45C | Heat Coating | HRC45° | Features | Refer to setting screw before using to attach to bushing plates. Can also be used for clamp work by using a positioning screw hole while maintaining a set height. |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy