(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Static Electricity Eliminator Arm Cover

Static Electricity Eliminator Arm Cover

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of SDA

  • Product Type
    Static Electricity Removing Tool
  • Surface resistance value
    3 x 104Ω/□ (Square) (Measured Value)
  • Thickness(mm)
    0.5
  • Trusco Code
    114-0566
  • Dimension: Width(mm)
    Maximum Elongation 250
  • Dimension: Total Length(mm)
    Maximum Elongation 300
  • Application
    Manufacturing plants that handle electronic components and precision components.
  • Main Body Material
    Ultra-fine non-woven fabric
  • Mass(g)
    32
  • Features
    Using the arm cover together in static electricity sensitive tasks provides better results.
  • Amount Of Content
    1 Pair
Part Number
SDA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,620.44

1 Piece(s) 5 Day(s) or more 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Static Electricity Removing Tool
  • Surface resistance value
    3 x 104Ω/□ (Square) (Measured Value)
  • Thickness(mm)
    0.5
  • Trusco Code
    114-0566
  • Dimension: Width(mm)
    Maximum Elongation 250
  • Dimension: Total Length(mm)
    Maximum Elongation 300
  • Application
    Manufacturing plants that handle electronic components and precision components.
  • Main Body Material
    Ultra-fine non-woven fabric
  • Mass(g)
    32
  • Features
    Using the arm cover together in static electricity sensitive tasks provides better results.
  • Amount Of Content
    1 Pair

Product Description

[Features]
· Using the arm cover together in static electricity sensitive tasks provides better results.
· Static electricity caused by friction of arms or elbows against desks, etc. can be eliminated.
[Applications]
· Manufacturing plants that handle electronic components and precision components.

Specifications of SDA

  • Product Type
    Static Electricity Removing Tool
  • Surface resistance value
    3 x 104Ω/□ (Square) (Measured Value)
  • Thickness(mm)
    0.5
  • Trusco Code
    114-0566
  • Dimension: Width(mm)
    Maximum Elongation 250
  • Dimension: Total Length(mm)
    Maximum Elongation 300
  • Application
    Manufacturing plants that handle electronic components and precision components.
  • Main Body Material
    Ultra-fine non-woven fabric
  • Mass(g)
    32
  • Features
    Using the arm cover together in static electricity sensitive tasks provides better results.
  • Amount Of Content
    1 Pair
Part Number
SDA
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 3,620.44

1 Piece(s) 5 Day(s) or more 1 Pair
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

Product Specifications

Features

●Static electricity can be removed by friction between the arm, the elbow and the desk.

Specification

●Dimension (mm)W x Total Length:Maximum Elongation 250 x 300
●Thickness(mm):0.5
●Surface Resistance: 3 x 104Ω/□ (square) (measured value)

Materials

●Micro-Fiber Non-Woven Fabric

Static Electricity Eliminator Arm Cover

Static Electricity Eliminator Arm Cover

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Details

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list