(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Mesh Pallet Maximum Load (kg) 1000

Wire Mesh Pallet Maximum Load (kg) 1000

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TNK-S7-25

  • Material (Main Body)
    Steel
  • Maximum Load(kg)
    1000
  • Product Type
    Net pallet
  • Dimensions: Opening x Depth x Height(mm)
    1228×1000×890
  • Mesh
    Fine
  • Innermost Dimensions: Opening x Depth x Height(mm)
    1150×960×740
  • Fork Clearance: Opening x Depth(mm)
    1079×757
  • Maximum Load Stages(Level)
    4
  • Wire diameter(mm)
    6.3、3.8
  • Mesh pitch(mm)
    25 x 25
  • Trusco Code
    337-3991
  • Mass(g)
    83200
  • Gate
    Semi-Open
  • Application
    For various construction and work sites
  • Features
    The type with mesh pitch of 25 x 25 mm is also suitable for storage of small parts and bulk storage parts
  • Main Body Specifications
    With plate for name (300×150 mm)
  • Surface Treatment
    Trivalent Chrome Plating Finish
  • Amount Of Content
    1 unit
Part Number
TNK-S7-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

-

1 Piece(s) 19 Day(s) or more 1 unit

Basic Specifications

  • Material (Main Body)
    Steel
  • Maximum Load(kg)
    1000
  • Product Type
    Net pallet
  • Dimensions: Opening x Depth x Height(mm)
    1228×1000×890
  • Mesh
    Fine
  • Innermost Dimensions: Opening x Depth x Height(mm)
    1150×960×740
  • Fork Clearance: Opening x Depth(mm)
    1079×757
  • Maximum Load Stages(Level)
    4
  • Wire diameter(mm)
    6.3、3.8
  • Mesh pitch(mm)
    25 x 25
  • Trusco Code
    337-3991
  • Mass(g)
    83200
  • Gate
    Semi-Open
  • Application
    For various construction and work sites
  • Features
    The type with mesh pitch of 25 x 25 mm is also suitable for storage of small parts and bulk storage parts
  • Main Body Specifications
    With plate for name (300×150 mm)
  • Surface Treatment
    Trivalent Chrome Plating Finish
  • Amount Of Content
    1 unit

Product Description

[Features]
· Stacking of folded products can be performed smoothly, due to the adoption of stacking brackets, while the forks of the forklifts can be inserted smoothly for improved work efficiency and safety.
· A coil is used in the opening and closing sections for simple opening and closing operations.
· Enables organization and tidiness, ideal for ISO certified manufacturing plants.
· The type with mesh pitch of 25 x 25 mm is also suitable for storage of small parts and bulk storage parts.
[Applications]
· For various construction and work sites.

Specifications of TNK-S7-25

  • Material (Main Body)
    Steel
  • Maximum Load(kg)
    1000
  • Product Type
    Net pallet
  • Dimensions: Opening x Depth x Height(mm)
    1228×1000×890
  • Mesh
    Fine
  • Innermost Dimensions: Opening x Depth x Height(mm)
    1150×960×740
  • Fork Clearance: Opening x Depth(mm)
    1079×757
  • Maximum Load Stages(Level)
    4
  • Wire diameter(mm)
    6.3、3.8
  • Mesh pitch(mm)
    25 x 25
  • Trusco Code
    337-3991
  • Mass(g)
    83200
  • Gate
    Semi-Open
  • Application
    For various construction and work sites
  • Features
    The type with mesh pitch of 25 x 25 mm is also suitable for storage of small parts and bulk storage parts
  • Main Body Specifications
    With plate for name (300×150 mm)
  • Surface Treatment
    Trivalent Chrome Plating Finish
  • Amount Of Content
    1 unit
Part Number
TNK-S7-25
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

-

1 Piece(s) 19 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon