(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wire Mesh Pallet Maximum Load 1000–2000 kg

Wire Mesh Pallet Maximum Load 1000–2000 kg

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TNK-B5
TNK-B7
TNK-S5
TNK-S7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg)
Dimensions: Opening x Depth x Height
(mm)
Innermost Dimensions: Opening x Depth x Height
(mm)
Fork Clearance: Opening x Depth
(mm)
Mesh pitch
(mm)
Trusco Code Mass
(g)
Amount Of Content

-

1 Piece(s) 19 Day(s) or more 1500 1000×800×840 950×760×690 869×580 50× 50 337-3908 56600 1 unit

-

1 Piece(s) 19 Day(s) or more 2000 1200×1000×890 1150×960×740 1079×757 50× 50 337-3941 76600 1 unit

₹ 47,051.00

1 Piece(s) 19 Day(s) or more 1000 1000×800×840 950×760×690 869×580 50× 100 337-3967 46600 1 unit

-

1 Piece(s) 19 Day(s) or more 1000 1200×1000×890 1150×960×740 1079×757 50× 100 337-3983 64600 1 unit

Basic Specifications

  • Material (Main Body)
    Steel
  • Product Type
    Net pallet
  • Mesh
    Standard
  • Maximum Load Stages(Level)
    4
  • Wire diameter(mm)
    6.3
  • Gate
    Semi-Open
  • Application
    For various construction and work sites
  • Features
    Stacking of folded products can be performed smoothly, due to the adoption of stacking brackets, while the forks of the forklifts can be inserted smoothly for improved work efficiency and safety. A coil is used in the opening and closing sections for simple opening and closing operations. Enables organization and tidiness, ideal for ISO certified manufacturing plants.
  • Main Body Specifications
    With plate for name (300×150 mm)
  • Surface Treatment
    Trivalent Chrome Plating Finish
  • Amount Of Content
    1 unit

Product Description

· Mesh pallets designed to be easily stacked after being folded.
[Features]
· Stacking after folding can be done safely using a lift in a short time.
· Stacking of folded products can be performed smoothly, due to the adoption of stacking brackets.
· Forks of the forklifts can be inserted smoothly for improved work efficiency and safety.
· A coil is used in the opening and closing sections for simple opening and closing operations.
· Enables organization and tidiness, ideal for ISO certified manufacturing plants.
[Applications]
· Ideal for work and organization in factories.

Part Number
TNK-B5
TNK-B7
TNK-S5
TNK-S7
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Maximum Load
(kg)
Dimensions: Opening x Depth x Height
(mm)
Innermost Dimensions: Opening x Depth x Height
(mm)
Fork Clearance: Opening x Depth
(mm)
Mesh pitch
(mm)
Trusco Code Mass
(g)
Amount Of Content

-

1 Piece(s) 19 Day(s) or more 1500 1000×800×840 950×760×690 869×580 50× 50 337-3908 56600 1 unit

-

1 Piece(s) 19 Day(s) or more 2000 1200×1000×890 1150×960×740 1079×757 50× 50 337-3941 76600 1 unit

₹ 47,051.00

1 Piece(s) 19 Day(s) or more 1000 1000×800×840 950×760×690 869×580 50× 100 337-3967 46600 1 unit

-

1 Piece(s) 19 Day(s) or more 1000 1200×1000×890 1150×960×740 1079×757 50× 100 337-3983 64600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon