(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Table Type Demagnetizer

Table Type Demagnetizer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,431₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
·It has a good heat dissipation effect and can withstand continuous energization.
·High demagnetization effect is demonstrated even for special steel materials that are difficult to demagnetize.
[Applications]
·For removing residual magnetism on the surface of workpieces.
·It is used to demagnetize the workpiece when it is magnetized.

Features

●Heat dissipation effect is good, withstands continuous energization.

Usage

●A device that generates an alternating magnetic field on the surface by alternating current power supply and removes the surface residual magnetism of the work by letting it pass through the magnetic field.

Specification

●SPQ(piece):1
●Power Cord Length: 2m
Part Number
KMD-15C
KMD-20C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipEffective Degaussing Width Size (Width) Mass
(kg)
Power Capacity (Current)
(VA(A))

₹ 56,431.35

1 Piece(s) 5 Day(s) or more 801505140(1.4)

₹ 74,304.47

1 Piece(s) 8 Day(s) or more 1302007300(3.0)

Loading...

  1. 1
 

Basic Information

Product Type Demagnetizer Utilization(%) 100%ED Size (Length) 120
Size (Height) 80 Power Supply Single-phase AC 100 V 50/60 Hz Use Device to Remove Surface Residual Magnetism
Features 1 Thick plate can be sufficiently demagnetized by using a demagnetizer at the front and rear Features 2 Excellent in Heat Dissipation Effect and Durable Against Continuous Energization
X
whatsapp-qr whatsapp-icon