(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KOC Type Magnetic Hanger

KOC Type Magnetic Hanger
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,485₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· A hanger holder with strong magnetic force.
· Suitable for working with platform cables or temporary piping.
· Can also be used as a hanger in a wide range of applications as it adheres powerfully to thin sheet steel, steel lockers, refrigerators, etc.

Part Number
KOC-70
KOC-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Body Size Mass
(g)

₹ 2,485.00

3 Piece(s) 9 Day(s) or more 130(13kgf)φ66×11210

₹ 3,472.64

10 Piece(s) 9 Day(s) or more 300(30kgf)φ80×13330
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdsorption Force
(N)
Body Size Mass
(g)

Loading...

  1. 1

Basic Information

Product Model Magnet Holder Shape Round Type With / Without Handle Not Included
With / Without Screw Hole Included Mounting Screws M6 x 1.0 Depth 5 Use Used for Working Platform Cables or Temporary Piping, Adheres Strongly to Thin Sheet Steel or Steel Locker, Refrigerators Etc., Can Be Widely Used as a Wide-Range Hanger
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list