(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Triathlon Cutter Dedicated Blade LBS192x48

Triathlon Cutter Dedicated Blade LBS192x48
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,323₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The world's thinnest ultra thin 1.2 mm thick blade.
· Achieves a long battery life, CO2 reduction, clean cutting surface, and long blade life, while suppressing the cutting force resistance to a minimum through an ultra-thin blade.
· Cermet saw inserts are more wear resistant.
[Applications]
· Used for all types of steel cutting, such as angle and channel steel.
· For cutting various steel pipes such as round/square steel pipes, lining steel pipes, electric conduits, etc.
· Cutting of small diameter steel bars such as stud bolts.
· Cutting various light materials such as floor ducts, raceways, aluminum sashes, hanger rails, etc.

Part Number
LBS192-48
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 10,323.16

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Work Material Iron Chip Cermet Outside Diameter(mm) 192
Blade Thickness(mm) 1.2 Number of Cutting Teeth(P) 48 Hole Diameter(mm) 20
Compatible Models TAC192 Material Properties Base Metal: SK Mass(g) 210

Please check the type/dimensions/specifications of the part LBS192-48 in the Triathlon Cutter Dedicated Blade LBS192x48 series.