(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Syringe Bottle Capacity 50 – 1,000 ml

Syringe Bottle Capacity 50 – 1,000 ml

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 0824

  • Capacity (ml)
    1000
  • Minimum Scale(ml)
    100
  • Major Diameter(mm)
    96
  • Height(mm)
    225
  • Trusco Code
    221-7571
  • Mass(g)
    72
  • Capacity
    1 pc.
Part Number
0824
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 538.16

10 Piece(s) 5 Day(s) or more 1 pc.

Basic Specifications

  • Capacity (ml)
    1000
  • Minimum Scale(ml)
    100
  • Major Diameter(mm)
    96
  • Height(mm)
    225
  • Trusco Code
    221-7571
  • Mass(g)
    72
  • Capacity
    1 pc.

Product Description

A washing bottle with a nozzle cap that does not leak even if it is laid on its side.
[Features]
·When you squeeze the bottle, the liquid comes out.
·Comes with a white cap as standard, and an optional colored nozzle cap for identification.
·Nozzle Tip Inner Diameter: 2 mm.
·Optional internal plug (0820 N).
·Polyethylene (PE).
[Applications]
·Convenient for dispensing liquids.

Specifications of 0824

  • Capacity (ml)
    1000
  • Minimum Scale(ml)
    100
  • Major Diameter(mm)
    96
  • Height(mm)
    225
  • Trusco Code
    221-7571
  • Mass(g)
    72
  • Capacity
    1 pc.
Part Number
0824
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 538.16

10 Piece(s) 5 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Nozzle with cap that does not leak even if it falls over.

Specification

●SPQ(piece):50
●Nozzle Tip Inner Diameter: 2mm

Materials

●Polyethylene(PE)