(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antibacterial Mixing Bowl Inner Diameter (mm) 150 – 450

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,515.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
K02700000660
K02700000670
K02700000680
K02700000690
K02700000700
K02700000710
K02700000720
K02700000730
K02700000740
K02700000750
K02700000760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Bore) Capacity
(L)
Major Diameter
(mm)
Height
(mm)
Inner Diameter
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,515.05

4 Piece(s) 8 Day(s) or more 15 cm 0.8 164 60 150 59.5 392-8713 135 1 pc.

₹ 1,906.56

4 Piece(s) 5 Day(s) or more 18 cm 1.3 195 70 180 69.5 392-8721 175 1 pc.

₹ 2,272.73

4 Piece(s) 8 Day(s) or more 21 cm 2.1 227 80 210 79.5 392-8730 240 1 pc.

₹ 3,034.76

4 Piece(s) 5 Day(s) or more 24 cm 3.0 258 91 240 90.5 392-8748 300 1 pc.

₹ 3,579.56

4 Piece(s) 5 Day(s) or more 27 cm 4.1 289 98 270 97.4 392-8756 430 1 pc.

₹ 5,223.65

4 Piece(s) 8 Day(s) or more 30 cm 5.8 320 109 300 108.4 392-8764 545 1 pc.

₹ 6,564.22

4 Piece(s) 5 Day(s) or more 33 cm 7.4 353 116 330 115.3 404-2328 725 1 pc.

₹ 8,029.87

4 Piece(s) 5 Day(s) or more 36 cm 9.4 383 125 360 124.3 404-2336 910 1 pc.

₹ 9,163.76

4 Piece(s) 5 Day(s) or more 39 cm 13.0 416 141 390 140.3 404-2344 1050 1 pc.

₹ 10,562.00

1 Piece(s) 5 Day(s) or more 42 cm 15.3 452 149 420 148.3 404-2352 1170 1 pc.

₹ 12,530.42

1 Piece(s) 5 Day(s) or more 45 cm 20.0 487 160 450 159.3 404-2361 1420 1 pc.

Basic Specifications

  • Product Type
    Bowl
  • Material
    Stainless Steel
  • Body / Option
    Main Body
  • Specifications
    Stainless Steel (SUS304) (Contains Copper)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Demonstrates an excellent antibacterial effect against E. coli, Staphylococcus aureus and hospital-acquired MRSA, etc. adhering to the surface.
· Antibacterial stainless-steel products belonging to this series have an antibacterial effect that is inherent in the material itself.
· The material is antibacterial stainless steel, which means that it is not vulnerable to peeling or wear, unlike products with a coating of fluorine or silicon, etc.
· This antibacterial action is safe, using the effect of copper ions.
· Stackable for convenient storage.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities, nursing homes for the elderly, etc.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
· In antibacterial stainless steel products, the antibacterial effect only works on bacteria adhering to the metal surface. It cannot be used to purify water or to sterilize the food itself.
· If the surface of the product is soiled, or acquires a film of grease, its antibacterial power will decrease. When caring for the product, wash it well.
· Never place the product on direct heat, and never heat it while empty.

Part Number
K02700000660
K02700000670
K02700000680
K02700000690
K02700000700
K02700000710
K02700000720
K02700000730
K02700000740
K02700000750
K02700000760
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Bore) Capacity
(L)
Major Diameter
(mm)
Height
(mm)
Inner Diameter
(mm)
Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,515.05

4 Piece(s) 8 Day(s) or more 15 cm 0.8 164 60 150 59.5 392-8713 135 1 pc.

₹ 1,906.56

4 Piece(s) 5 Day(s) or more 18 cm 1.3 195 70 180 69.5 392-8721 175 1 pc.

₹ 2,272.73

4 Piece(s) 8 Day(s) or more 21 cm 2.1 227 80 210 79.5 392-8730 240 1 pc.

₹ 3,034.76

4 Piece(s) 5 Day(s) or more 24 cm 3.0 258 91 240 90.5 392-8748 300 1 pc.

₹ 3,579.56

4 Piece(s) 5 Day(s) or more 27 cm 4.1 289 98 270 97.4 392-8756 430 1 pc.

₹ 5,223.65

4 Piece(s) 8 Day(s) or more 30 cm 5.8 320 109 300 108.4 392-8764 545 1 pc.

₹ 6,564.22

4 Piece(s) 5 Day(s) or more 33 cm 7.4 353 116 330 115.3 404-2328 725 1 pc.

₹ 8,029.87

4 Piece(s) 5 Day(s) or more 36 cm 9.4 383 125 360 124.3 404-2336 910 1 pc.

₹ 9,163.76

4 Piece(s) 5 Day(s) or more 39 cm 13.0 416 141 390 140.3 404-2344 1050 1 pc.

₹ 10,562.00

1 Piece(s) 5 Day(s) or more 42 cm 15.3 452 149 420 148.3 404-2352 1170 1 pc.

₹ 12,530.42

1 Piece(s) 5 Day(s) or more 45 cm 20.0 487 160 450 159.3 404-2361 1420 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon