(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ECO Clean Fresh Vat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,191.05 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E01400001930
E01400001940
E01400001950
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 7,962.78

5 Piece(s) 5 Day(s) or more 6 Pieces 480 342 459 320 404-2123 1030 1 pc.

₹ 6,910.05

1 Piece(s) 5 Day(s) or more 8 Pieces 405 298 383 273 404-2131 800 1 pc.

₹ 6,191.05

5 Piece(s) 5 Day(s) or more 10 Pieces 350 265 327 244 404-2140 645 1 pc.

Basic Specifications

  • Product Type
    Square Tray
  • Material
    Stainless Steel
  • External Dimensions: Height(mm)
    45
  • Usable Inner Dimensions: Height(mm)
    44
  • Body / Option
    Main Body
  • Specifications
    Stainless steel (SUS304) with an inorganic hydrophilic baked coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Antibacterial and therefore hygienically sound.
· Can be stacked without damaging the contents, dramatically improving work efficiency.
· Can be washed clean with water, saving on detergent, and reducing the volume of water required for rinsing.
· Eco-friendly, helping conserve rivers, lakes and oceans.
· Grease, etc., is easier to wash off, reducing the staff workload and simultaneously keeping down costs.
· Classic multipurpose container.
[Applications]
· Prioritizing hygiene, and preventing food-poisoning originating in containers, tableware and utensils, at research facilities, food processing plants, kitchens, medical and care facilities and nursing homes for the elderly.
· Optimal for sites practicing the rigorous hygiene control required under ISO 15161, 22000 and HACCP.
[Caution]
The care instructions below must be strictly observed. The actions described will cause the coating to deteriorate.
· Never place the product on direct heat, and never heat it while empty.
· Do not leave in boiling liquid.
· Do not clean using any cleaning implement or appliance other than a sponge scourer.
· Do not use a strongly alkaline detergent.
· Do not clean in an autoclave or other industrial dishwasher with high steam pressure.
· Do not leave to soak in detergent.

* Caution*
This product is the main body only. The lid needs to be ordered separately.

Part Number
E01400001930
E01400001940
E01400001950
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Square Tray) External Dimensions: Width
(mm)
External Dimensions: Depth
(mm)
Usable Inner Dimensions : Width
(mm)
Usable Inner Dimensions: Depth
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 7,962.78

5 Piece(s) 5 Day(s) or more 6 Pieces 480 342 459 320 404-2123 1030 1 pc.

₹ 6,910.05

1 Piece(s) 5 Day(s) or more 8 Pieces 405 298 383 273 404-2131 800 1 pc.

₹ 6,191.05

5 Piece(s) 5 Day(s) or more 10 Pieces 350 265 327 244 404-2140 645 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon