(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Punching Shallow Colanders

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 1,905.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
J02300000991
J02300000993
J02300000994
J02300000995
J02300000996
J02300000997
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Round Tray) Major Diameter
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,905.78

5 Piece(s) 5 Day(s) or more 7 Inches 180 152 404-2158 88 1 pc.

₹ 2,204.82

5 Piece(s) 5 Day(s) or more 9 Inches 230 202 404-2174 142 1 pc.

₹ 2,611.42

5 Piece(s) 5 Day(s) or more 10 Inches 260 233 404-2182 190 1 pc.

₹ 2,915.07

5 Piece(s) 5 Day(s) or more 11 Inches 290 268 404-2191 235 1 pc.

₹ 4,191.33

5 Piece(s) 5 Day(s) or more 12 Inches 330 306 404-2204 284 1 pc.

₹ 5,376.35

5 Piece(s) 6 Day(s) or more 14 Inches 360 339 404-2212 361 1 pc.

Basic Specifications

  • Product Type
    Round Tray
  • Material
    Stainless Steel
  • Height(mm)
    13
  • Depth(mm)
    12.4
  • Body / Option
    Main Body
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With 2‑mm diameter perforations at a 3.5‑mm pitch, optimal for draining, washing or drying products.
· Stackable when not in use.
· Made from stainless steel, they are hygienic, have excellent durability, corrosion resistance and fire resistance, and are easy to clean.
· Stainless steel products are also eco-friendly, being 100% recyclable.
[Applications]
· Optimal as lids for various containers, casings, etc., or as drain gratings.
· Convenient for sorting or storing ingredients or parts.
· Can be used as moving trays on transfer lines (conveyor belts, etc.).
· Can be used as strainers, etc. in drains.
· Unlike wire mesh plates, there is no danger of contaminants becoming entangled.

Part Number
J02300000991
J02300000993
J02300000994
J02300000995
J02300000996
J02300000997
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Round Tray) Major Diameter
(mm)
Inner Diameter
(mm)
Trusco Code Mass
(g)
Amount Of Content

₹ 1,905.78

5 Piece(s) 5 Day(s) or more 7 Inches 180 152 404-2158 88 1 pc.

₹ 2,204.82

5 Piece(s) 5 Day(s) or more 9 Inches 230 202 404-2174 142 1 pc.

₹ 2,611.42

5 Piece(s) 5 Day(s) or more 10 Inches 260 233 404-2182 190 1 pc.

₹ 2,915.07

5 Piece(s) 5 Day(s) or more 11 Inches 290 268 404-2191 235 1 pc.

₹ 4,191.33

5 Piece(s) 5 Day(s) or more 12 Inches 330 306 404-2204 284 1 pc.

₹ 5,376.35

5 Piece(s) 6 Day(s) or more 14 Inches 360 339 404-2212 361 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1