(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber Band, Rubber Rope (Type With Buckle)

Rubber Band, Rubber Rope (Type With Buckle)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 3,079.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GR-2015KW
GR-2025KW
GR-2030KW
GR-2035KW
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g/package)
Amount Of Content

₹ 3,079.71

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1.5 328-9486 900 1 Pack (10 pcs)

₹ 3,964.11

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2.5 328-9494 1400 1 Pack (10 pcs)

₹ 4,502.91

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3 328-9508 1500 1 Pack (10 pcs)

₹ 4,799.25

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3.5 328-9516 1600 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Rubber Rope
  • Material
    Reusable Tire Tube
  • Width(mm)
    20
  • Thickness(mm)
    2
  • Material Details
    Hook: Steel
  • Specifications
    Single end: with W hook + buckle. Single end: with buckle
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

Convenient elastic rope that can be easily adjusted in length and is capable of binding and fixing lightweight objects without using a tool.
[Features]
· With the inclusion of the buckles on both ends, it can be installed easily. Length can be adjusted without using tools.
· Conventional elastic ropes are directly mounted with the hook and catcher at each end, making length adjustment impossible.
· Single end: with W hook + buckle.
· Single end: with buckle.
[Applications]
· Ideal for securing lightweight objects for carrying, preventing items from collapsing, and bundling lightweight objects thanks to the extensible elastic.
· Rubber band ideal for holding truck sheets, covers and the like in place.

Part Number
GR-2015KW
GR-2025KW
GR-2030KW
GR-2035KW
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length
(m)
Trusco Code Mass
(g/package)
Amount Of Content

₹ 3,079.71

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 1.5 328-9486 900 1 Pack (10 pcs)

₹ 3,964.11

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 2.5 328-9494 1400 1 Pack (10 pcs)

₹ 4,502.91

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3 328-9508 1500 1 Pack (10 pcs)

₹ 4,799.25

1 Pack(s)

10 Pieces Per Package

5 Day(s) or more 3.5 328-9516 1600 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Buckles are attached at both ends, so you can easily install.

Specification

●Thickness(mm):2
●Q'ty Per Bag(piece):10
●One End: W Hook with Buckle
●One End: With Buckle

Materials

●Reuse Tire Tube 
●Metal Fitting Part: Steel