(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rubber Band, Mobilon Band

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Starting From :
    ₹ 1,216.53 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Rubber Band
  • Material
    Polyurethane (PUR)
  • Details Model
    Washable Type
  • Operating Temperature Range
    -20~80°C
  • Mass(g/bag)
    100
  • Specifications
    Food Sanitation Act of Japan

Product Description

100% non-rubber polyurethane rubber band.
[Features]
·Polyurethane material with excellent elasticity, natural rubber and sulfur free (latex and sulfur free).
·Thin but strong, it lasts several times longer than a rubber band.
·It does not easily stick to bundles.
·Usable from -20 to 80°C.
[Applications]
·An alternative to rubber bands for those with latex allergies.
·Ideal for bundling silver and copper products that react to sulfur and for transporting precision parts.
·For bundling medical supplies, food, and various other items.

Loading...

Product Specifications

Features

●Because it is not natural rubber and made of polyurethane, it is thin, durable and lasts long.

Specification

●SPQ(bag):10
●Working Temperature Range: -20 to 80°C
●Thickness: 0.3mm (only 8064TA 0.4mm)

Materials

●Polyurethane(PUR)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list