(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rainproof Pocking Extension Breaker (L Type)

Rainproof Pocking Extension Breaker (L Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 7,125.96 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Electrical wire length(m)
    1
  • Product Type
    Extension cord
  • Outlet Ratings(kVA)
    1.8
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    3
  • Features
    Rainproof type
  • Electrical wire thickness(mm2)
    2
  • Ground Y/N
    Available
  • Mass(g)
    600
  • Electrical wiring Specifications
    SVCT
  • Plug shape
    Rain-Proof Extension Breaker
  • Specifications
    Outdoor Type

Product Description

[Features]
· Comes with a rainproof electrical leakage breaker that enables secure outdoor use even when raining, and cuts off the power supply when too much electricity is used (exceeds 15 A). (EK type)
· Also operates when a short occurs. (EK type)
· Does not detach easily. Comes with 2 outlets for efficient use.
· The bottom outlet can be used even while the top outlet is being used.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list