Outdoor Type Single Phase 100 V with Earthing / Exclusive Cable Reel (Extension Cord Type)

Brand :
NICHIDO IND
Caution
Product Description
[Features]
· The reel can be left next to the power source and the power outlet on the end of the cord pulled along with you
Features
●Place the drum beside the power supply, and extend the tip with the outlet piece to the target location when using.Specification
●Wire Specification Length(m):30(3 + 27)●Wire Specification Thickness(mm2):2.0
●Wire Specification Number of Cores(C):3
●Outlet Specification Rated:With cap 2P/15A/125V with grounding
●Outlet Specification Shape:d
●Temperature Sensor:Automatic Return Type
●Con
●AC100V
●Wire Type: VCT
●Outdoor Type
●Plug Shape: Pokkin Plug(2 cores/3 cores dual purpose plug)
●Limit Current: 15A
●Rainproof Type Outlet Cap
●With temperature sensor
●With [Drum Stopper] that stops the rotation of cable and drum at the same time