(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Outdoor Type Single Phase 100 V Earthing with Breaker / Exclusive Cable Reel (Extension Cord Type) (RBW-EB30S)

Outdoor Type Single Phase 100 V Earthing with Breaker / Exclusive Cable Reel (Extension Cord Type) (RBW-EB30S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 36,000.62 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RBW-EB30S
RBW-EK30S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Specifications

₹ 36,000.62

1 Piece(s) 8 Day(s) or more 301×309×399 301×309×399 For leakage protection only

₹ 37,269.02

1 Piece(s) 5 Day(s) or more - - Use for protection from overload and electrical leakage

Basic Specifications

  • Product Type
    Cord Reel
  • Supported voltages(V)
    Single-Phase 100 V
  • No. of Outlets
    4
  • Electrical wire thickness(mm2)
    2
  • Number of electrical wire cores(C)
    3
  • Cord Length
    30
  • Ground Y/N
  • Earth Check Clamp availability
    ×
  • Existence of manual type return sensor
    ×
  • Automatic Reset Sensor Presence
  • Without Snap Lock Plug
  • Mass(g)
    9700
  • Electrical wiring Specifications
    VCT

Product Description

[Features]
· The reel can be left next to the power source and the power outlet on the end of the cord pulled along with you

Part Number
RBW-EB30S
RBW-EK30S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Size (Vertical×Horizontal×Height)
(mm)
Main Body Dimensions
(mm)
Specifications

₹ 36,000.62

1 Piece(s) 8 Day(s) or more 301×309×399 301×309×399 For leakage protection only

₹ 37,269.02

1 Piece(s) 5 Day(s) or more - - Use for protection from overload and electrical leakage

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications


X
whatsapp-qr whatsapp-icon